Schneider-Electric
 
LVS04664 picture- scope
LVS04664
Busbar support, Linergy BS, horizontal fixed busbar support for 5/10mm or Linergy LGYE
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar support
Product name Linergy BS
Range compatibility Linergy Linergy LGYE busbar
Linergy Linergy BS busbar
PrismaSeT PrismaSeT P enclosure
Product compatibility Busbar support
Complementary
Cubicle-device connection Linergy BS horizontal busbar - fixed
Linergy LGYE horizontal busbar - fixed
Installation description Cubicle - width 650 + 150 mm
Quantity per set Set of 1
Net weight 1.44 kg
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.500 cm
Package 1 Width 5.800 cm
Package 1 Length 34.400 cm
Package 1 Weight 1.407 kg
Unit Type of Package 2 S02
Number of Units in Package 2 6
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 8.743 kg
Unit Type of Package 3 P12
Number of Units in Package 3 288
Package 3 Height 99.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 434.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes