Schneider-Electric
 
LVS04667 picture- scope
LVS04667
PE support, PrismaSeT P, 2 supports for one horizontal PE, set of 2
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type PE support
Product name Linergy TB
Range compatibility Linergy Linergy TB terminal block
PrismaSeT PrismaSeT P enclosure
Complementary
Cubicle-device connection Linergy BS vertical busbar
Installation description Cubicle
Quantity per set Set of 2
Net weight 0.14 kg
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 4.1 cm
Package 1 Length 7.6 cm
Package 1 Weight 135 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.996 kg
Unit Type of Package 3 P12
Number of Units in Package 3 320
Package 3 Height 42 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 60.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product