Schneider-Electric
 
LVS04672 picture- scope
LVS04672
Connection plate, Linergy TB, angle bracket for horizontal to vertical PE bars, set of 2
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy TB
Product or component type Connector plate
Accessory / separate part categor Busbar accessory
Range compatibility PrismaSeT PrismaSeT P enclosure
Linergy Linergy TB PE conductor flat bar
Product destination Busbar
Complementary
Cubicle-device connection PE bar horizontal
PE bar vertical
Quantity per set Set of 2
Height 85 mm
Width 105 mm
Depth 50 mm
Net weight 0.84 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5 cm
Package 1 Width 9 cm
Package 1 Length 11 cm
Package 1 Weight 819 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 8.435 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product