Schneider-Electric
 
LVS04678 picture- scope
LVS04678
Busbar support, Linergy BS, 115mm between centers, for 5 to10mm thick busbar, D600
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy BS
Product or component type Busbar support
Range compatibility PrismaSeT PrismaSeT P cubicle
Linergy Linergy BS busbar
Linergy Linergy LGYE busbar
Product specific application To support 10 mm thick busbar
Complementary
Cubicle-device connection Linergy LGYE horizontal busbar - free mounting
Linergy BS horizontal busbar - free mounting
Enclosure/cubicle description Cubicle
Cubicle depth 600 mm
Product destination For framework
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 6.0 cm
Package 1 Length 46.4 cm
Package 1 Weight 1.353 kg
Unit Type of Package 2 S04
Number of Units in Package 2 15
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 21.044 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 43.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 95.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product