|
|
|
LVS04684
Connection, PrismaSeT P, copper joint on profile Linergy vertical LGY/LGYE 1600A for connection NT/NW 4P
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Connection
|
Product name
|
Linergy LGY
|
Product name
|
PrismaSeT PrismaSeT P enclosure
Masterpact MasterPact NW
|
Accessory / separate part categor
|
Coupling accessory
|
Standards
|
IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
|
Product certifications
|
ASTA
|
Complementary
Cubicle-device connection
|
Linergy LGY busbar
|
Poles description
|
4P
|
Installation description
|
Cubicle - width 650 mm
|
Installed device
|
Masterpact: fixed NW08...16 vertical installation - bottom connection
Masterpact: withdrawable NW08...16 vertical installation - bottom connection
|
[Ie] rated operational current
|
1600 A
|
Quantity per set
|
Set of 1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
10.0 cm
|
Package 1 Width
|
14.5 cm
|
Package 1 Length
|
23.0 cm
|
Package 1 Weight
|
4.06 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
25
|
Package 2 Height
|
33.0 cm
|
Package 2 Width
|
80.0 cm
|
Package 2 Length
|
120.0 cm
|
Package 2 Weight
|
113.0 kg
|
Offer Sustainability
|
|