Schneider-Electric
 
LVS04685 picture- scope
LVS04685
Connection, PrismaSeT P, copper joint on profile Linergy vertical LGYE 2500A for connection NW
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connection
Product name Linergy LGYE
Product name PrismaSeT PrismaSeT P enclosure
Masterpact MasterPact NW
Linergy Linergy LGYE busbar
Accessory / separate part categor Coupling accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Linergy LGYE busbar
Poles description 1P
Installation description Cubicle - width 650 mm
Installed device Masterpact: fixed NW20...25 vertical installation - bottom connection
Masterpact: withdrawable NW20...25 vertical installation - bottom connection
[Ie] rated operational current 2500 A
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 14.8 cm
Package 1 Length 23.0 cm
Package 1 Weight 2.01 kg
Unit Type of Package 2 P12
Number of Units in Package 2 50
Package 2 Height 40.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 112.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes