Schneider-Electric
 
LVS04690 picture- scope
LVS04690
Busbar support, PrismaSeT P, Flat bar, for front busbar mounting in enclosure W650/650+150mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Busbar support
Accessory / separate part category Connection accessory
Range compatibility PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma iPM M enclosure
Product compatibility Flat bar
Product destination Busbar
Complementary
Installation description Cubicle - width 650 + 150 mm
Cubicle - width 650 mm
Quantity per set Set of 1
Height 40 mm
Width 425 mm
Depth 10 mm
Net weight 0.8 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.100 cm
Package 1 Width 3.800 cm
Package 1 Length 43.000 cm
Package 1 Weight 797.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 16.708 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 73.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 112.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product