Schneider-Electric
 
LVS04691 picture- scope
LVS04691
Spacing rods, PrismaSeT P, for lateral busbar mounting
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Spacing rods
Accessory / separate part category Connection accessory
Range compatibility PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma iPM M enclosure
Product compatibility Edgewise bars
Product destination Busbar
Complementary
Installation description Cubicle
Quantity per set Set of 1
Height 30 mm
Width 60 mm
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 3.2 cm
Package 1 Length 47.5 cm
Package 1 Weight 216 g
Unit Type of Package 2 S04
Number of Units in Package 2 40
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 9.205 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 42.5 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 49.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product