Schneider-Electric
 
LVS04692 picture- scope
LVS04692
Mounting flange, PrismaSeT P, flat bar, for front busbar mounting in enclosure W400
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Busbar support
Accessory / separate part categor Connection accessory
Range compatibility PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma iPM M enclosure
Product compatibility Flat bar
Product destination Busbar
Complementary
Installation description Cubicle - width 400 mm
Quantity per set Set of 1
Height 40 mm
Width 400 mm
Depth 10 mm
Net weight 0.44 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 5.0 cm
Package 1 Length 26.4 cm
Package 1 Weight 440.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 25
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 11.243 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes