Schneider-Electric
 
LVS04693 picture- scope
LVS04693
Terminal extension support, Linergy BS, rear busbar, 70mm busbar/centres, 1600A
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Terminal extension support
Product name Linergy BS
Range compatibility Linergy Linergy BS busbar
PrismaSeT PrismaSeT P enclosure
Accessory / separate part category Connection accessory
Complementary
Cubicle-device connection Linergy BS rear busbar
Installation description Cubicle - width 650 mm
Quantity per set Set of 1
Net weight 1.74 kg
Environment
Standards IEC 61439-2
Product certifications ASTA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 10.6 cm
Package 1 Length 58.0 cm
Package 1 Weight 1.78 kg
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 11.645 kg
Unit Type of Package 3 P12
Number of Units in Package 3 72
Package 3 Height 103.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 151.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product