Schneider-Electric
 
LVS04725 picture- scope
LVS04725
Interface and connection Canalis, PrismaSeT P, for MTZ2/NW, 3P, 2500A, set of 1
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Interface and connection Canalis
Product name PrismaSeT PrismaSeT P enclosure
Accessory / separate part categor Interface accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1
Product certifications ASTA
Complementary
Cubicle-device connection KT with Canalis
Poles description 3P
Installation description Cubicle - width 650 mm
Cubicle depth 600 mm: front
600 + 400 mm: rear
Installed device Masterpact: drawout NW20...25 - control: toggle vertical installation
Masterpact: fixed NW20...25 - control: toggle vertical installation
[Ie] rated operational current 2500 A
Colour Natural
Height 350 mm
Width 575 mm
Depth 450 mm
Net weight 53.56 kg
Quantity per set Set of 1
Functional unit 650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 front connection on Canalis 28
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 drawout toggle vertical 3P 1 rear connection on Canalis 17
650 mm 600 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 front connection on Canalis 28
650 mm 1000 mm PrismaSeT P cubicle Masterpact NW20...25 fixed toggle vertical 3P 1 rear connection on Canalis 16
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 45.000 cm
Package 1 Width 40.000 cm
Package 1 Length 61.000 cm
Package 1 Weight 49.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations