Schneider-Electric
 
LVS04737 picture- scope
LVS04737
Interface and connection Canalis, PrismaSeT P, for MTZ2/NW, 3P, 4000A, set of 1
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Interface and connection Canalis
Product name PrismaSeT PrismaSeT P enclosure
Canalis Canalis KT busbar trunking
Masterpact MasterPact NW circuit breaker
Accessory / separate part category Interface accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection KT with Canalis
Poles description 4P
Location of connection Upstream
Installation description Cubicle 4000A - width 650 mm
Cubicle depth 600 + 400 mm: rear
Installed device Masterpact: NW40 vertical installation - rear connection
[Ie] rated operational current 4000 A
Height 350 mm
Width 575 mm
Depth 450 mm
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 44.000 cm
Package 1 Width 40.500 cm
Package 1 Length 60.500 cm
Package 1 Weight 66.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations