Schneider-Electric
 
LVS04743 picture- scope
LVS04743
Insulated flexible bar, PrismaSeT P and G, 250 A, busbar size 20 x 3mm, length 1800mm, set of 1
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Insulated flexible bar
Product name PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma iPM L enclosure
PrismaSeT Prisma iPM M enclosure
Linergy Linergy FM device feeder
Accessory / separate part categor Current distribution accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Linergy FM distribution block
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Installed device ComPact: NSX160
ComPact: NSX250
ComPact: INS250
ComPact: INV250
EasyPact: CVS160...250
Linergy FM 200 A
[Ie] rated operational current 250 A
Busbar cross section 20 x 3 mm
Length 1800 mm
Net weight 1.68 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 11.500 cm
Package 1 Length 193.000 cm
Package 1 Weight 1.550 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 130
Package 2 Height 34.000 cm
Package 2 Width 120.000 cm
Package 2 Length 200.000 cm
Package 2 Weight 218.400 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations