Schneider-Electric
 
LVS04753 picture- scope
LVS04753
Insulated flexible bar, PrismaSeT P and G, 660 A, busbar size 32 x 8mm, length 1800mm, set of 1
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Insulated flexible bar
Product name PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma iPM L enclosure
PrismaSeT Prisma iPM M enclosure
Accessory / separate part category Current distribution accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Installed device ComPact: NSX630
ComPact: CVS630
[Ie] rated operational current 660 A
Busbar cross section 32 x 8 mm
Length 1800 mm
Net weight 4.88 kg
Quantity per set Set of 1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 11.5 cm
Package 1 Length 194.0 cm
Package 1 Weight 4.827 kg
Unit Type of Package 2 P2M
Number of Units in Package 2 100
Package 2 Height 29.0 cm
Package 2 Width 120.0 cm
Package 2 Length 200.0 cm
Package 2 Weight 501.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations