Schneider-Electric
 
LVS04759 picture- scope
LVS04759
Torques nuts, Linergy BS, M8, for obtain the correct tightening torque (28 Nm), set of 20
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Torques nuts
Product name Linergy BS
Accessory / separate part category Installation accessory
Range compatibility Linergy Linergy LGYE busbar
Linergy Linergy LGY busbar
Linergy Linergy BS busbar
PrismaSeT PrismaSeT P cubicle
Complementary
Installation description Cubicle
Tightening torque 28 N.m
ISO thread M8
Quantity per set Set of 20
Colour Natural
Net weight 0.26 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 5.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 275.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.847 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes