Schneider-Electric
 
LVS04767 picture- scope
LVS04767
Mounting hardware, Linergy LGY, M8 LGY bolts for copper bar, L39mm, set of 20
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Mounting hardware
Product name Linergy LGY
Accessory / separate part category Fixing accessory
Range compatibility Linergy Linergy LGYE busbar
Linergy Linergy LGY busbar
PrismaSeT PrismaSeT P cubicle
Cubicle-device connection Busbar
Linergy busbar
Provided equipment 1 nut
1 contact washer
Complementary
Installation description Cubicle
ISO thread M8
Quantity per set Set of 20
Length 39 mm
Colour Natural
Net weight 0.45 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 8.000 cm
Package 1 Length 11.500 cm
Package 1 Weight 497.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 10.237 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 28.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 92.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product