Schneider-Electric
 
LVS04768 picture- scope
LVS04768
Mounting hardware, linergy LGYE, screwplates for linergy evolution 2500A, set of 12
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Mounting hardware
Product name Linergy LGY
Accessory / separate part categor Fixing accessory
Range compatibility Linergy Linergy LGYE busbar
Linergy Linergy LGY busbar
PrismaSeT PrismaSeT P cubicle
Cubicle-device connection Busbar
Linergy busbar
[Ie] rated operational current 1600 A
2000 A
2500 A
Provided equipment 1 contact washer
1 nut
Complementary
Installation description Cubicle
Number of studs 2 stud
ISO thread M8
Quantity per set Set of 12
Length 37 mm
Colour Natural
Net weight 0.9 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 9.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 926.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.507 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 28.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 88.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes