Schneider-Electric
 
LVS04775 picture- scope
LVS04775
Flat washer, Linergy LGY, Dia 20mm, M8 sold in lots of 20 for connection of less or equale 25 mm2 lugs to Linergy
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Flat washer
Product name Linergy LGY
Accessory / separate part categor Fixing accessory
Range compatibility Linergy Linergy LGY busbar
PrismaSeT PrismaSeT P cubicle
Product compatibility Voltage tap-off
Complementary
Installation description Cubicle
ISO thread M8
External diameter 20 mm
Quantity per set Set of 20
Colour Natural
Net weight 0.08 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 3.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 89.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 80
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.33 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product