Schneider-Electric
 
LVS04783 picture- scope
LVS04783
Mounting hardware, LINERGY BS, 21 Bolts, 8.8 Class, M8X25
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Mounting hardware
Product name Linergy BS
Accessory / separate part categor Fixing accessory
Range compatibility Linergy Linergy BS busbar
PrismaSeT PrismaSeT P cubicle
Provided equipment 2 contact washers
1 nut
Complementary
Installation description Cubicle
ISO thread M8
Quantity per set Set of 20
Length 25 mm
Colour Natural
Net weight 0.46 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.8 cm
Package 1 Width 5.4 cm
Package 1 Length 11.0 cm
Package 1 Weight 460.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.46 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product