Schneider-Electric
 
LVS04809 picture- scope
LVS04809
Tooth-cap, PrismaSeT P, 4P, for compact NSX100 to 250A/Linergy FC device feeders
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Tooth-cap
Product name Linergy FC
Accessory / separate part categor Insulation accessory
Range compatibility Linergy Linergy FC device feeder
PrismaSeT PrismaSeT P cubicle
Complementary
Mounting mode Clip-on
Quantity per set Set of 1
Height 49 mm
Width 139 mm
Depth 58 mm
Net weight 0.04 kg
Colour Black
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.000 cm
Package 1 Width 4.500 cm
Package 1 Length 13.500 cm
Package 1 Weight 40.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 24
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.315 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product