Schneider-Electric
 
LVS04810 picture- scope
LVS04810
Tooth-cap, PrismaSeT P, 12 x tooth-cap, 1P, for Linergy FC distribution block/compact NSXM160
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Tooth-cap
Product name Linergy FC
Accessory / separate part category Insulation accessory
Range compatibility Linergy Linergy FC device feeder
PrismaSeT PrismaSeT P cubicle
Complementary
Mounting mode Clip-on
Quantity per set Set of 12
Height 35 mm
Width 25 mm
Depth 65 mm
Colour Black
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 10.0 cm
Package 1 Length 19.0 cm
Package 1 Weight 134.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 7.36 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product