Schneider-Electric
 
LVS04851 picture- scope
LVS04851
Front connection cover, PrismaSeT P, for NS1600 vertical fixed
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front connection cover
Accessory / separate part category Interface accessory
Range compatibility PrismaSeT PrismaSeT P framework
Cubicle partitioning form Form 1
Complementary
Installation description Cubicle - width 650 mm, depth 400 mm
Installed device Vertical fixed NS630b...1600
Quantity per set Set of 1
Width 573 mm
Net weight 9.06 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 62.000 cm
Package 1 Length 67.500 cm
Package 1 Weight 9.389 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 86.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 191.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes