Schneider-Electric
 
LVS04854 picture- scope
LVS04854
Rear connection cover, PrismaSeT P, for NS-MTZ1/NT horizontal fixed
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Rear connection cover
Accessory / separate part categor Interface accessory
Range compatibility PrismaSeT PrismaSeT P framework
Cubicle partitioning form Form 1
Complementary
Installation description Cubicle
Installed device Vertical drawout NS630b...1600
Vertical fixed + drawout NT06...16
Quantity per set Set of 1
Net weight 9.92 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 64.0 cm
Package 1 Length 83.5 cm
Package 1 Weight 9.55 kg
Unit Type of Package 2 P12
Number of Units in Package 2 10
Package 2 Height 66.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 107.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes