Schneider-Electric
 
LVS04855 picture- scope
LVS04855
Busbar cover, PrismaSeT P, for NS-MTZ1/NT vertical fixed, W400
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Cover
Accessory / separate part categor Insulation accessory
Range compatibility PrismaSeT PrismaSeT P framework
Complementary
Installation description Cubicle duct - width 400 mm
Installed device Vertical NS630b...1600 (3P)
Vertical NT06...16 (3P)
Quantity per set Set of 1
Net weight 2.8 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 33 cm
Package 1 Length 33 cm
Package 1 Weight 2.806 kg
Unit Type of Package 2 S04
Number of Units in Package 2 4
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 12 kg
Unit Type of Package 3 P12
Number of Units in Package 3 16
Package 3 Height 43 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 60 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes