Schneider-Electric
 
LVS04860 picture- scope
LVS04860
Busbar cover, PrismaSeT P, for MTZ2/NW/ISFL vertical fixed, W650
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Busbar cover
Accessory / separate part category Insulation accessory
Range compatibility PrismaSeT PrismaSeT P framework
Complementary
Installation description Cubicle - width 650 mm
Installed device NW08...32
ISFL
Quantity per set Set of 1
Net weight 4.52 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.2 cm
Package 1 Width 34.0 cm
Package 1 Length 58.0 cm
Package 1 Weight 4.447 kg
Unit Type of Package 2 S04
Number of Units in Package 2 2
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 9.483 kg
Unit Type of Package 3 P12
Number of Units in Package 3 8
Package 3 Height 42.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 50.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes