Schneider-Electric
 
LVS04861 picture- scope
LVS04861
Front connection cover, PrismaSeT P, for MTZ2/NW
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front connection cover
Accessory / separate part category Interface accessory
Range compatibility PrismaSeT PrismaSeT P framework
Cubicle partitioning form Form 1
Complementary
Installation description Cubicle
Installed device Fixed + drawout NW08...32
Fixed + drawout NW40
Quantity per set Set of 1
Net weight 9.26 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.5 cm
Package 1 Width 63.0 cm
Package 1 Length 70.5 cm
Package 1 Weight 9.29 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 98.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 197.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes