Schneider-Electric
 
LVS04863 picture- scope
LVS04863
Rear connection cover, PrismaSeT P, for MTZ2/NW
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Rear connection cover
Accessory / separate part category Interface accessory
Range compatibility PrismaSeT PrismaSeT P framework
Cubicle partitioning form Form 1
Complementary
Installation description Cubicle - width 650 mm, depth 600 + 400 mm
Number of vertical modules [50 mm] 4
Installed device Fixed + drawout NW08...32
Fixed + drawout NW40
Quantity per set Set of 1
Material Steel
Height 300 mm
Width 575 mm
Net weight 14.86 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 63.5 cm
Package 1 Length 71.0 cm
Package 1 Weight 14.892 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 99.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 309.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes