Schneider-Electric
 
LVS04911 picture- scope
LVS04911
Inter cubicle partition, PrismaSeT P, 2 panels H850mm W320mm, for 2 adjacent cubicles D400/D600
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Inter-cubicle partition
Accessory / separate part category Insulation accessory
Range compatibility PrismaSeT PrismaSeT P framework
Barrier position Lateral inter-cubicle
Complementary
Installation description Cubicle, depth 400 mm
Cubicle, depth 600 mm
Number of vertical modules [50 mm] 36
Quantity per set Set of 1
Material Treated sheet steel
Height 1920 mm
Width 320 mm
Net weight 7.94 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 34.0 cm
Package 1 Length 97.0 cm
Package 1 Weight 6.916 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 53.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 149.8 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes