Schneider-Electric
 
LVS04915 picture- scope
LVS04915
Plain barrier, PrismaSeT P, for bottom horizontal busbars, W400 mm, D400 mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Plain barrier
Accessory / separate part categor Insulation accessory
Range compatibility PrismaSeT PrismaSeT P framework
Cubicle partitioning form Form 2
Complementary
Installation description Cubicle duct - width 400 mm, depth 400 mm
Cubicle duct - width 300 mm, depth 400 mm
Installed device Horizontal busbar
Quantity per set Set of 1
Width 320 mm
Net weight 0.58 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.4 cm
Package 1 Width 34.7 cm
Package 1 Length 41.7 cm
Package 1 Weight 580 g
Unit Type of Package 2 BB1
Number of Units in Package 2 40
Package 2 Height 12.2 cm
Package 2 Width 41 cm
Package 2 Length 61 cm
Package 2 Weight 23.771 kg
Unit Type of Package 3 P06
Number of Units in Package 3 40
Package 3 Height 27 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 29.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product