Schneider-Electric
 
LVS04920 picture- scope
LVS04920
Barrier, PrismaSeT P,front barrier for lateral ventricle busbar, W300 mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Barrier
Accessory / separate part category Insulation accessory
Range compatibility PrismaSeT PrismaSeT P framework
Barrier position Rear
Front
Cubicle partitioning form Form 2
Complementary
Installation description Duct - width 300 mm
Number of vertical modules [50 mm] 37
Installed device Vertical lateral busbar
Quantity per set Set of 1
Height 996 mm
Net weight 6.86 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 23.5 cm
Package 1 Length 99.5 cm
Package 1 Weight 6.557 kg
Unit Type of Package 2 P12
Number of Units in Package 2 24
Package 2 Height 52.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 167.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product