Schneider-Electric
 
LVS04922 picture- scope
LVS04922
Barrier, PrismaSeT P, Form 2 side barrier for lateral vertical busbars
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Barrier
Accessory / separate part category Insulation accessory
Range compatibility PrismaSeT PrismaSeT P framework
Barrier position Side
Cubicle partitioning form Form 2
Complementary
Installation description Cubicle - width 650 mm, depth 400 mm
Number of vertical modules [50 mm] 36
Installed device Vertical lateral busbar
Quantity per set Set of 1
Height 1926 mm
Width 110 mm
Net weight 6.04 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.700 cm
Package 1 Width 12.800 cm
Package 1 Length 181.000 cm
Package 1 Weight 6.116 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 72
Package 2 Height 39.000 cm
Package 2 Width 120.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 784.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product