Schneider-Electric
 
LVS04924 picture- scope
LVS04924
Restoration kit, PrismaSeT P, Form 2 restoration kit for side barrier cut-out
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Restoration kit
Accessory / separate part categor Insulation accessory
Range compatibility PrismaSeT PrismaSeT P framework
Cubicle partitioning form Form 2
Complementary
Installation description Cubicle, depth 400 mm
Number of vertical modules [50 mm] 6
Installed device Side cut-out barrier
Quantity per set Set of 1
Width 310 mm
Net weight 0.46 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 27.5 cm
Package 1 Length 32 cm
Package 1 Weight 481 g
Unit Type of Package 2 S04
Number of Units in Package 2 16
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 8.331 kg
Unit Type of Package 3 P12
Number of Units in Package 3 128
Package 3 Height 73 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 80 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product