Schneider-Electric
 
LVS04926 picture- scope
LVS04926
Connection cover, PrismaSeT P, Partition Of Prefabricated Connection Devices >800A, W650mm D600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Connection cover
Accessory / separate part categor Insulation accessory
Range compatibility Linergy Linergy BS busbar
PrismaSeT PrismaSeT P framework
Cubicle partitioning form Form 1
Complementary
Installation description Cubicle - width 650 mm, depth 600 mm
Cubicle - width 650 mm, depth 600 + 400 mm
Number of vertical modules [50 mm] 4
Installed device Horizontal connection for NW
Horizontal connection for NT
Horizontal connection for NS630b...1600
Horizontal connection for NS1600b...3200
Horizontal connection for INS630b...2500
Horizontal connection for INV630b...2500
Quantity per set Set of 1
Width 573 mm
Net weight 2.16 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 42.0 cm
Package 1 Length 68.0 cm
Package 1 Weight 2.96 kg
Unit Type of Package 2 P12
Number of Units in Package 2 40
Package 2 Height 96.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 130.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes