Schneider-Electric
 
LVS04943 picture- scope
LVS04943
Rear support, PrismaSeT P, F3 partition rear support
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Rear support
Accessory / separate part categor Insulation accessory
Range compatibility PrismaSeT PrismaSeT P framework
Complementary
Installation description Cubicle
Installed device Form 3 partition
Quantity per set Set of 1
Height 1847 mm
Width 124 mm
Net weight 7.2 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 13.5 cm
Package 1 Length 185.0 cm
Package 1 Weight 7.234 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 48
Package 2 Height 40.0 cm
Package 2 Width 120.0 cm
Package 2 Length 202.0 cm
Package 2 Weight 382.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product