Schneider-Electric
 
LVS04946 picture- scope
LVS04946
Backplate, PrismaSeT P, F4 front connection, D600mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Backplate
Accessory / separate part categor Insulation accessory
Range compatibility PrismaSeT PrismaSeT P framework
Cubicle partitioning form Form 4
Complementary
Installation description Cubicle, depth 600 mm
Installed device Front connection
Quantity per set Set of 1
Height 920 mm
Width 370 mm
Net weight 6.48 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 38.7 cm
Package 1 Length 93.5 cm
Package 1 Weight 6.139 kg
Unit Type of Package 2 P12
Number of Units in Package 2 20
Package 2 Height 53.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 134.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product