|
|
|
LVS04951
Gland plate, PrismaSeT P, H200mm, W325mm, lateral or rear mounting in form 4 partitioning
|
|
|
Main
Range of product
|
PrismaSeT P
|
Range
|
PrismaSeT
|
Range compatibility
|
PrismaSeT PrismaSeT P framework
|
Product or component type
|
Gland plate
|
Accessory / separate part categor
|
Enclosure accessory
|
Complementary
Enclosure/cubicle description
|
Cubicle - width 650 mm
Cubicle, depth 400 mm
|
Number of vertical modules [50 mm]
|
4
3
|
Type of gland plate
|
Plain
|
Mounting location
|
Side of the enclosure
Rear of the enclosure
|
Material
|
Plastic
|
Quantity per set
|
Set of 1
|
Height
|
200 mm
|
Width
|
325 mm
|
Depth
|
30 mm
|
Net weight
|
0.36 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.4 cm
|
Package 1 Width
|
20 cm
|
Package 1 Length
|
32.4 cm
|
Package 1 Weight
|
310 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
15
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
40 cm
|
Package 2 Length
|
60 cm
|
Package 2 Weight
|
5.136 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
73 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
54 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|