Schneider-Electric
 
LVS04952 picture- scope
LVS04952
Gland plate, PrismaSeT P, H300mm, W325mm, lateral or rear mounting in form 4 partitioning
Schneider Electric
Characteristics
Main
Range of product PrismaSeT P
Range PrismaSeT
Range compatibility PrismaSeT PrismaSeT P framework
Product or component type Gland plate
Accessory / separate part category Enclosure accessory
Complementary
Enclosure/cubicle description Cubicle - width 650 mm
Cubicle, depth 400 mm
Number of vertical modules [50 mm] 6
5
Type of gland plate Plain
Mounting location Side of the enclosure
Rear of the enclosure
Material Plastic
Quantity per set Set of 1
Height 300 mm
Width 325 mm
Depth 30 mm
Net weight 0.48 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 30.200 cm
Package 1 Length 33.500 cm
Package 1 Weight 385.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 4.671 kg
Unit Type of Package 3 P12
Number of Units in Package 3 80
Package 3 Height 73.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 46.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes