Schneider-Electric
 
LVS04953 picture- scope
LVS04953
Cover, PrismaSeT P, Form 4b, cover for connection transfer assembly in duct for 3 to 5 modules
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Cover
Accessory / separate part category Insulation accessory
Range compatibility PrismaSeT PrismaSeT P framework
Cubicle partitioning form Form 4b
Complementary
Installation description Cubicle
Number of vertical modules [50 mm] 3
4
5
Installed device Connection transfer assembly
Quantity per set Set of 1
Width 330 mm
Net weight 1.96 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 30.000 cm
Package 1 Length 39.000 cm
Package 1 Weight 6.312 kg
Unit Type of Package 2 P06
Number of Units in Package 2 24
Package 2 Height 72.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 158.488 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes