Schneider-Electric
 
LVS04955 picture- scope
LVS04955
Partition, PrismaSeT P, Form 3, vertical partition for rear connection, 3 or 4 modules
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Partition
Accessory / separate part categor Insulation accessory
Range compatibility PrismaSeT PrismaSeT P framework
Cubicle partitioning form Form 3
Complementary
Installation description Cubicle - width 650 mm
Installation direction Vertical
Number of vertical modules [50 mm] 4
Installed device Rear connection
Quantity per set Set of 1
Height 200 mm
Width 2238 mm
Net weight 0.4 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 30.000 cm
Package 1 Length 39.700 cm
Package 1 Weight 1.338 kg
Unit Type of Package 2 P12
Number of Units in Package 2 40
Package 2 Height 86.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 65.520 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product