Schneider-Electric
 
LVS04956 picture- scope
LVS04956
Partition, PrismaSeT P, Form 3, vertical partition for rear connection, 5 or 6 modules
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Partition
Accessory / separate part category Insulation accessory
Range compatibility PrismaSeT PrismaSeT P framework
Cubicle partitioning form Form 3
Complementary
Installation description Cubicle - width 650 mm
Installation direction Vertical
Number of vertical modules [50 mm] 6
Installed device Rear connection
Quantity per set Set of 1
Height 300 mm
Width 2238 mm
Net weight 0.56 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 20.0 cm
Package 1 Length 30.5 cm
Package 1 Weight 463.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 14.62 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product