Schneider-Electric
 
LVS04964 picture- scope
LVS04964
Partition Plate, PrismaSeT P, form 2, 4M, front and rear horizontal partition, for enclosures W400, D600
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Partition
Accessory / separate part categor Insulation accessory
Range compatibility PrismaSeT PrismaSeT P enclosure
Linergy Linergy BS busbar
Linergy Linergy LGYE busbar
Product specific application To partition horizontal busbars
Cubicle partitioning form Form 2
Complementary
Enclosure/cubicle width 400 mm
Enclosure/cubicle description Cubicle 4000A
Installation description Cubicle 4000A - width 400 mm, depth 600 mm
Product destination For 600 mm deep framework
Cubicle depth 600 mm
Height 200 mm
Colour White (RAL 9003)
Surface finish Powder coated
Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Net weight 2.64 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 34.5 cm
Package 1 Length 41.5 cm
Package 1 Weight 2.515 kg
Unit Type of Package 2 P06
Number of Units in Package 2 44
Package 2 Height 73.0 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 133.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product