Schneider-Electric
 
LVS04978 picture- scope
LVS04978
Cover, PrismaSeT P, Form 2 cover for horizontal busbars LGYE 2500A or BS 3200A, W800mm, D400mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Cover
Accessory / separate part category Insulation accessory
Range compatibility PrismaSeT PrismaSeT P framework
Cubicle partitioning form Form 2
Complementary
Installation description Cubicle - width 800 mm, depth 400 mm
Number of vertical modules [50 mm] 3
Installed device Horizontal busbar
Quantity per set Set of 1
Height 150 mm
Net weight 3.24 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 34.5 cm
Package 1 Length 72.5 cm
Package 1 Weight 2.621 kg
Unit Type of Package 2 P06
Number of Units in Package 2 26
Package 2 Height 73.0 cm
Package 2 Width 60.0 cm
Package 2 Length 80.0 cm
Package 2 Weight 92.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product