Schneider-Electric
 
LVS07052 picture- scope
LVS07052
Connector, Linergy BS, 4 Connectors for copper/aluminium cables, 1P 250A 185mm², Set of 4
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connector
Product name Linergy BS
Accessory / separate part categor Connection accessory
Range compatibility Linergy Linergy BS busbar
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Product compatibility M10 drilled busbar
Poles description 1P
Complementary
Enclosure/cubicle description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
[Ie] rated operational current 250 A
Connections - terminals Screw terminal185 mm² rigid
Conductor material Aluminium
Copper
Quantity per set Set of 4
Height 34 mm
Width 30 mm
Depth 26 mm
Net weight 0.36 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 8.0 cm
Package 1 Length 13.0 cm
Package 1 Weight 360.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 50
Package 2 Height 25.5 cm
Package 2 Width 27 cm
Package 2 Length 38 cm
Package 2 Weight 18.86 kg
Unit Type of Package 3 P12
Number of Units in Package 3 300
Package 3 Height 38 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 125 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product