Schneider-Electric
 
LVS07053 picture- scope
LVS07053
Connector, Linergy BS, 4 Connectors for copper/aluminium cables, 1P 400A 300mm², Set of 4
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connector
Product name Linergy BS
Accessory / separate part categor Connection accessory
Range compatibility Linergy Linergy BS busbar
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Product compatibility M12 drilled busbar
Poles description 1P
Complementary
Enclosure/cubicle description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
[Ie] rated operational current 400 A
Connections - terminals Screw terminal300 mm² rigid
Conductor material Copper
Aluminium
Quantity per set Set of 4
Height 37 mm
Width 36 mm
Depth 37 mm
Net weight 0.545 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 12.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 705.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 20
Package 2 Height 25.5 cm
Package 2 Width 26.0 cm
Package 2 Length 38.5 cm
Package 2 Weight 14.395 kg
Unit Type of Package 3 P12
Number of Units in Package 3 320
Package 3 Height 65.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 242.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product