Schneider-Electric
 
LVS07933 picture- scope
LVS07933
Handle, PrismaSeT P & G, ASSA/ABLOY handle, RAL 9003, Supplied without barrel
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Rotary handle
Accessory / separate part type Closing element
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
IP degree of protection IP30
Complementary
Mounting support Door
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Type of keylock ASSA
Number of key 0
Lock type Lock without barrel
Quantity per set Set of 1
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 22.500 cm
Package 1 Length 26.000 cm
Package 1 Weight 422.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 5.355 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product