Schneider-Electric
 
LVS07938 picture- scope
LVS07938
Padlocking device, PrismaSeT P and G, for new rotary handle, 2 locks
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Padlocking device
Accessory / separate part category Locking accessory
Range compatibility PrismaSeT PrismaSeT G door
PrismaSeT PrismaSeT P
Complementary
Product compatibility Standard lock
Mounting support Handle
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Lock type Padlockable
Number of locks 2
Quantity per set Set of 1
Net weight 0.12 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 4.0 cm
Package 1 Length 14.5 cm
Package 1 Weight 175.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 58
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.422 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product