Schneider-Electric
 
LVS07946 picture- scope
LVS07946
Bloc with insert, PrismaSeT P and G, plastron cuvette plein, 11M
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Bloc with insert
Accessory / separate part categor Locking accessory
Range compatibility PrismaSeT PrismaSeT G door
PrismaSeT PrismaSeT P
PrismaSeT
Complementary
Function available Quick and easy replacement
Mounting support Handle
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Pack enclosure
Lock type Screwdriver slot insert
Quantity per set Set of 1
Net weight 0.02 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 2.0 cm
Package 1 Length 3.7 cm
Package 1 Weight 34.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 200
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.226 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
PVC free Yes
Halogen content performance Halogen free plastic parts product