|
|
|
LVS08102
Enclosure, PrismaSeT G, wall mounted, 6M, W600mm, H330mm, IP30
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Enclosure
|
Device application
|
Low voltage electrical distribution
|
Enclosure type
|
Functional enclosure delivered in kit form
Metal enclosure
Indoor enclosure
|
Enclosure/cubicle description
|
Wall-mounted enclosure - width 600 mm
|
Kit composition
|
Uprights
Rear plate
2 side panel
Top plate
Bottom plate
|
Additional information
|
Can be combined side by side and one on top of another
|
Type of front plate
|
Without to be ordered separately
|
Number of vertical modules [50 mm]
|
6
|
Number of 18 mm modules per row
|
24
|
Standards
|
IEC 61439-1
IEC 61439-2
IEC 62208
|
Product certifications
|
ASTA
EAC
|
Complementary
[Ui] rated insulation voltage
|
1000 V on main rear busbars conforming to IEC 61439-2
|
Network frequency
|
50/60 Hz
|
[In] rated current
|
630 A at 40 °C conforming to IEC 61439-2
|
Short-circuit current
|
50 kA
|
[Icw] rated short-time withstand current
|
25 kA 1 s conforming to IEC 61439-1
|
[Ipk] rated peak withstand current
|
53 kA conforming to IEC 61439-1
|
Electrical insulation class
|
Class I
|
Material
|
Treated sheet steel
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Surface finish
|
Textured
Matt
|
Colour
|
White (RAL 9003)
|
Width
|
595 mm
|
Height
|
330 mm
|
Depth
|
205 mm
|
Net weight
|
7.66 kg
|
Quantity per set
|
Set of 1
|
Environment
IP degree of protection
|
IP30 with front plate
IP40 with door
IP41 with door and canopy
IP43 with door, canopy and IP43 gasket
|
IK degree of protection
|
IK07 with front plate
IK08 with transparent door
IK10 with plain door
|
Mechanical robustness
|
Seismic tests - 2.5G conforming to IEC 60068-2-57
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
10.000 cm
|
Package 1 Width
|
55.000 cm
|
Package 1 Length
|
67.500 cm
|
Package 1 Weight
|
8.377 kg
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
16
|
Package 2 Height
|
97.000 cm
|
Package 2 Width
|
80.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
145.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|