Schneider-Electric
 
LVS08179 picture- scope
LVS08179
Duct, PrismaSeT G, wall mounted, without side plates, 27M, W300mm, H1380mm, IP30
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Duct
Device application Low voltage electrical distribution
Enclosure type Functional enclosure delivered in kit form
Metal enclosure
Indoor enclosure
Enclosure/cubicle description Wall-mounted duct - width 300 mm
Kit composition Uprights
Rear plate
Top plate
Bottom plate
Additional information Can be combined side by side and one on top of another
Type of front plate Without to be ordered separately
Number of vertical modules [50 mm] 27
Number of 18 mm modules per row 10
Standards IEC 61439-1
IEC 61439-2
IEC 62208
Product certifications ASTA
EAC
Complementary
[Ui] rated insulation voltage 1000 V on main rear busbars conforming to IEC 61439-2
Network frequency 50/60 Hz
[In] rated current 630 A at 40 °C conforming to IEC 61439-2
Short-circuit current 50 kA
[Icw] rated short-time withstand current 25 kA 1 s conforming to IEC 61439-1
[Ipk] rated peak withstand current 53 kA conforming to IEC 61439-1
Electrical insulation class Class I
Material Treated sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 305 mm
Height 1380 mm
Depth 205 mm
Net weight 11.44 kg
Quantity per set Set of 1
Environment
IP degree of protection IP30 with front plate
IP40 with door
IP41 with door and canopy
IP43 with door, canopy and IP43 gasket
IK degree of protection IK07 with front plate
IK08 with transparent door
IK10 with plain door
Mechanical robustness Seismic tests - 2.5G conforming to IEC 60068-2-57
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 35.0 cm
Package 1 Length 144.5 cm
Package 1 Weight 11.75 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 24
Package 2 Height 96 cm
Package 2 Width 120 cm
Package 2 Length 202 cm
Package 2 Weight 310 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes