Schneider-Electric
 
LVS08317 picture- scope
LVS08317
Rear panel, PrismaSeT G, for extension enclosure, 27M, W600mm, H1450mm, IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Rear panel
Device application Low voltage electrical distribution
Enclosure type Functional enclosure delivered in kit form
Additional information Can be combined side by side and one on top of another
Type of front plate Without
Number of vertical modules [50 mm] 27
Number of 18 mm modules per row 24
Complementary
[Ui] rated insulation voltage 1000 V on main rear busbars conforming to IEC 61439-2
Network frequency 50/60 Hz
[In] rated current 630 A at 40 °C conforming to IEC 61439-2
[Icw] rated short-time withstand current 25 kA 1 s conforming to IEC 61439-2
[Ipk] rated peak withstand current 53 kA conforming to IEC 61439-2
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Smooth
Colour White (RAL 9001)
Width 600 mm
Height 1450 mm
Depth 260 mm
Net weight 12.52 kg
Quantity per set Set of 1
Environment
IP degree of protection IP55 with door
IK degree of protection IK10 with door conforming to EN/IEC 62262
Mechanical robustness Seismic tests - 2.5G conforming to IEC 60068-2-57
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 49.0 cm
Package 1 Length 142.0 cm
Package 1 Weight 12.423 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 6
Package 2 Height 38.0 cm
Package 2 Width 120.0 cm
Package 2 Length 202.0 cm
Package 2 Weight 100.0 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
PVC free Yes